Modular, all plastic guide trough system: guidelite plus

… light & chemical-resistant

guidelite Plus  

The 'guidelite plus' guide system is a guide trough enclosed on both sides and made entirely of plastic components. Very easy and quick to install, saves money twice: in assembly and purchase.
 

Chemical- and corrosion-resistant

Time savings with fast installations

Low weight, lighter than metal guide troughs

Significantly cheaper than a comparable stainless steel trough


 
Typical application areasGalvanization, fertilizer production and transport, long travels at low speed

 
 
guidelite Plus

Side view
Can be adapted to different ambient conditions with expansion joints.

 
guidelite Plus

View from above

 
guidelite Plus

Fast assembly; trough side parts simply clip together

 
Part Number Internal height Field length [mm] For e-chain®    
 9GP.150.00.1000.EG 0 1000 2500 Upon request 
 9GP.150.35.1000.EG 35 1000 2500 Upon request 
 9GP.150.50.1000.EG 50 1000 2700/2700R Upon request 
 9GP.150.64.1000.EG 64 1000 3500/E4.42/H4.42/3500 Upon request 
More about selected part:
3D-CAD Quote request Price list myCatalog
Delivery time  
Delivery

Upon request

More information:

News 2015

What did you think of this news? Was it innovative and interesting?

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.