iglidur® Tribo-Filament for 3D printer

igus® presents world's first tribological 3D filament for 3D printers.

The tribological 3D printing material is up to 50 times more abrasion-resistant than conventional 3D print materials

The Tribo specialist igus® is doing research in the 3D print field to provide its customers with even more options. For instance, they can design custom parts or manufacture prototypes while also relying on the tested service life of igus® materials. When doing so, they can choose between five wear-resistant igus® materials. From iglidur I150, which is easier to process than all other Tribo-filaments, all the way to iglidur J260, which can be used for applications up to 120 °C.
Starter kits each with 25 g of material are available for initial tests.
 
Typical application areas:
Prototype construction, small batches, test attachments

igus® presents the first tribo filament for 3D printers The new 3D printing materials are up to 50 times more abrasion-resistant than conventional 3D print materials.

 

As a source of output data for your Tribo parts printyou can rely on the entire igus® CAD library. Simply choose the STL file format.
 
3D print service: We print the component you want using iglidur® materials.


 

Processing instructions

iglidur® Tribo-Filaments can be processed on any 3D printer that is equipped with a heated print bed on which temperatures are adjustable. The igus® adhesive film achieves good adhesion between the print bed and the iglidur® Tribo-filament. iglidur® I150 is the only Tribo-filament that can be processed on 3D printers that have no heated print bed. The complete processing instructions are listed below:

Adhesive film  

Adhesive film for print bed

Achieves good adhesion between the print bed and all iglidur® Tribo-filaments.

Can be re-used multiple times

Print large parts without warping

Not enough adhesion: increase bed temperature

Too much adhesion: use raft or reduce bed temperature

Part No.:
Part No. Dimensions
 PF-01-0203-0203 203 x 203 Upon request 
 PF-01-0254-0228 254 x 228 Upon request 
More about selected part:
3D-CAD Sample request Quote request Price list myCatalog
iglidur® |180-PF-BL (black)  

3D printer filament: iglidur® |150-PF

Nozzle temperature: ~ 250 °C

Bed temperature: 20 – 60 °C

The Tribo-filament that is easiest to process

igus® adhesive film is required for a non-heated print bed

Very good wear values up to a p*v value of 0.2 N*m/s

Good mechanical properties


 
Material data table
Colour white
Max. moisture absorption at +23 °C and 50 % r.h. 0,3 % weight
Max. water absorption 0,7 % weight
Max. long-term application temperature +65 °C
Max. short-term application temperature +75 °C
Lower application temperature -30 °C

Part No.:
Part Number Diameter
filament
[mm]
Outer diameter
spool
[mm]
Inner diameter
spool
[mm]
Width
spool
[mm]
Net weight
 
[g]
   
 I150-PF-0175-0025 (1) 1.75 0 0 0 25 Upon request 
 I150-PF-0300-0025 (1) 3 0 0 0 25 Upon request 
 I150-PF-0175-0250 1.75 205 55 55 250 Upon request 
 I150-PF-0175-0750 1.75 205 55 67 750 Upon request 
 I150-PF-0300-0750 3 205 55 55 750 Upon request 
 I150-PF-0300-0250 3 205 55 67 250 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
(1) This product is a test kit that is not supplied on a spool
iglidur® |180-PF  

3D printer filament: iglidur® |180-PF

Nozzle temperature: 250 - 260 °C

Bed temperature: 90 – 110 °C

Excellent wear behaviour


 
Material data table
Colour black
Max. moisture absorption at +23 °C and 50 % r.h. 0,3 % weight
Max. water absorption 0,9 % weight
Max. long-term application temperature +80 °C
Max. short-term application temperature +90 °C
Lower application temperature -40 °C

Part No.:
Order number Filament
diameter
[mm]
Outer diameter
of reel
[mm]
Inner diameter
of reel
[mm]
Spool
width
[mm]
Net weight
 
[g]
 I180-PF-0175-0025 (1) 1.75 0 0 0 25 Upon request 
 I180-PF-0300-0025 (1) 3 0 0 0 25 Upon request 
 I180-PF-0175-0250 1.75 205 55 55 250 Upon request 
 I180-PF-0175-0750 1.75 205 55 67 750 Upon request 
 I180-PF-0300-0250 3 205 55 55 250 Upon request 
 I180-PF-0300-0750 3 205 55 67 750 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
(1) This product is a test kit that is not supplied on a spool
iglidur® |180-PF-BL (black)  

3D printer filament: iglidur® |180-PF-BL

Nozzle temperature: 250 - 260 °C

Bed temperature: 90 – 110 °C

Excellent wear behaviour

Good mechanical properties


 
Material data table
Colour black
Max. moisture absorption at +23 °C and 50 % r.h. 0,3 % weight
Max. water absorption 0,9 % weight
Max. long-term application temperature +80 °C
Max. short-term application temperature +90 °C
Lower application temperature -40 °C

Product range:
Part No.:
Order number Filament
diameter
[mm]
Outer diameter
of reel
[mm]
Inner diameter
of reel
[mm]
Spool
width
[mm]
Net weight
 
[g]
 I180-BL-PF-0175-0025 (1) 1.75 0 0 0 25 Upon request 
 I180-BL-PF-0300-0025 (1) 3 0 0 0 25 Upon request 
 I180-BL-PF-0175-0250 1.75 205 55 55 250 Upon request 
 I180-BL-PF-0300-0250 3 205 55 67 250 Upon request 
More about selected part:
3D-CAD Sample request Quote request Price list myCatalog
(1) This product is a test kit that is not supplied on a spool
iglidur® |170-PF (yellow)  

3D printer filament: iglidur® |170-PF

Nozzle temperature: 240 - 260 °C

Bed temperature: 90 – 110 °C

Best wear behaviour of the Tribo-filaments

Higher processing demands


 
Material data table
Colour Yellow
Max. moisture absorption at +23 °C and 50 % r.h. 0,5 % weight
Max. water absorption 1,6 % weight
Max. long-term application temperature +75 °C
Max. short-term application temperature +85 °C
Lower application temperature -40 °C

Delivery program:
Part No.:
Part Number Diameter
filament
[mm]
Outer diameter
spool
[mm]
Inner diameter
spool
[mm]
Width
spool
[mm]
Net weight
 
[g]
   
 I170-PF-0175-0025 (1) 1.75 0 0 0 25 Upon request 
 I170-PF-0175-0250 1.75 205 55 55 250 Upon request 
 I170-PF-0300-0250 3 205 55 55 250 Upon request 
 I170-PF-0175-0750 1.75 205 55 67 750 Upon request 
 I170-PF-0300-0750 3 205 55 67 750 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
(1) This product is a test kit that is not supplied on a spool
iglidur® J260-PF (yellow)  

3D printer filament: iglidur® J260-PF

Nozzle temperature: 260 - 270 °C

Bed temperature: 90 – 130 °C

Wear-resistant, especially when used with plastic shafts

Higher application temperature 120 °C

Good liquid media resistance

Higher processing demands


 
Material data table
Colour Yellow
Max. moisture absorption at +23 °C and 50 % r.h. 0,2 % weight
Max. water absorption 0,4 % weight
Max. long-term application temperature +120 °C
Max. short-term application temperature +140 °C
Lower application temperature -100 °C

Delivery program:
Part No.:
Ordering number Filament
diameter
[mm]
Roll
outer diameter
[mm]
Roll
inner diameter
[mm]
Spool
width
[mm]
Net weight
 
[g]
   
 J260-PF-0175-0025 (1) 1.75 0 0 0 25 Upon request 
 J260-PF-0300-0025 (1) 3 0 0 0 25 Upon request 
 J260-PF-0175-0250 1.75 205 55 55 250 Upon request 
 J260-PF-0300-0250 3 205 55 67 250 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
(1) This product is a test kit that is not supplied on a spool
Linear wear: v= 0.1 m/s; p= 1 Mpa; l= 5 mm
Tribo-filament

Y= Wear rate [µm/km]

 

A= ABS printed
 
B= iglidur® I170 printed
 
C= iglidur® I180 printed
 
D= iglidur® J260 printed
 
E= iglidur® J260 moulded
 

Rotating friction coefficient: p= 1 Mpa; v= 0.3 m/s
Tribo-filament

Y= Coefficient of friction [-]

 

A= ABS printed
 
B= iglidur® I170 printed
 
C= iglidur® I180 printed
 
D= iglidur® J260 printed
 
E= iglidur® J260 moulded
 

Pivoting wear p= 1 Mpa; v= 0.01 m/s; ß= 60°
Tribo-filament

Y= Wear rate [µm/km]

 

A= ABS printed
 
B= iglidur® I170 printed
 
C= iglidur® I180 printed
 
D= iglidur® J260 printed
 
E= iglidur® J260 moulded
 

Leading-edge technology: 3D printers with igus® products - no lubricants

3D printers can print three-dimensional workpieces with computer controls. On the one hand, the advantages include that high tooling costs are avoided to produce parts and no excess material needs to be machined, making 3D printing a cost-effective method. On the other, there are also no limits to shape design, making unusual shapes possible that would otherwise not be possible.