Tube with flange ball bearings

xiros® system solution: aluminium tubes with xirodur® B180 flange ball bearings

The complete solution combines lightweight, anodised aluminium tubes with maintenance-free and low-priced flange ball bearings made from xirodur® B180.

Low friction value

Low-priced

Maintenance free solution

Various diameters possible


Typical applications of the guide rollerLabelling technology, packaging and food industry, conveyor technology

Guide roller with flange ball bearings

Guide roller with flange ball bearings

 
Tube  
Step 1Configuration settings: xiros® system solution - individual configuration

Step 1/3: Please select the required inner diameter


Inner diameter:

8 mm
10 mm
12 mm
15 mm
17 mm
Delivery program:
Part No.:
d1 [mm]:
Part Number Inner diameter Outer diameter Unit price
at 100 mm
 
 BBT-AC30-608-B180-10-ES 8 30 Upon request 
 BBT-AC30-6000-B180-10-ES 10 30 Upon request 
 BBT-AC30-6001-B180-10-ES 12 30 Upon request 
 BBT-AC38-6000-B180-10-ES 10 38 Upon request 
 BBT-AC38-6001-B180-10-ES 12 38 Upon request 
 BBT-AC38-6002-B180-10-ES 15 38 Upon request 
 BBT-AC38-6003-B180-10-ES 17 38 Upon request 
 BBT-AC50-6004-B180-30-ES 20 49,9 Upon request 
 BBT-AC60-6004-B180-30-ES 20 59,9 Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog

igus® products are available from 24 hours. Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for energy chains. We are doing all we can to reduce delivery times as quickly as possible.