After selection of your ZIP code, we designate the relevant staff to attend to you at once.
up to 5 million double strokes guaranteed
All types now with UL/CSA & EAC/CTP
No cutting costs
No minimum order quantity
Now with even more choice
for flexible load requirements
PVC outer jacket
Lead free
Minimum bending radius: 12.5 x cable diameter
for flexible load requirements
PVC outer jacket
Overall Shield
Lead free
Minimum bending radius: 12,5 x cable diameter
for flexible load requirements
iguPUR outer jacket
Oil-resistant
Minimum bending radius: 12,5 x cable diameter
for flexible load requirements
iguPUR outer jacket
Oil-resistant
Overall Shield
Minimum bending radius: 12,5 x cable diameter
for flexible load requirements
PVC outer jacket
Overall Shield
Minimum bending radius: 15 x cable diameter
Available as Profibus-, Ethernet-, and Asi-Bus cable
for flexible load requirements
iguPUR outer jacket
Overall Shield
Oil-resistant
Minimum bending radius: 15 x cable diameter
for flexible load requirements
PVC outer jacket
Overall Shield
Minimum bending radius: 15 x cable diameter
for flexible load requirements
iguPUR outer jacket
Overall Shield
Oil-resistant
Minimum bending radius: 15 x cable diameter
for flexible load requirements
PVC outer jacket
Overall Shield
Minimum bending radius: 15 x cable diameter
for flexible load requirements
iguPUR outer jacket
Overall Shield
Oil-resistant
Minimum bending radius: 15 x cable diameter
for flexible load requirements
PVC outer jacket
Minimum bending radius: 15 x cable diameter
for flexible load requirements
PVC outer jacket
Overall Shield
Minimum bending radius: 15 x cable diameter
for flexible load requirements
iguPUR outer jacket
Oil-resistant
Minimum bending radius: 15 x cable diameter
for flexible load requirements
iguPUR outer jacket
Overall Shield
Oil-resistant
Minimum bending radius: 15 x cable diameter
chainflex® cables | chainflex® M | possible saving |
---|---|---|
CF130.15.12.UL | CF880.15.12 | 29,00% |
CF140.15.12.UL | CF881.15.12 | 23,73% |
CF5.15.12 | CF880.15.12 | 50,13% |
CF6.15.12 | CF881.15.12 | 54,78% |
CF77.UL.15.12.D | CF890.15.12 | 53,48% |
CF78.UL.15.12 | CF891.15.12 | 51,29% |
CF9.15.12 | CF880.15.12 | 82,59% |
CF10.15.12 | CF881.15.12 | 76,82% |
CF210.UL.15.15.02.01 | CF887.15.15.02.01 | 30,78% |
CF21.15.15.02.01.UL | CF887.15.15.02.01 | 51,07% |
CF27.15.15.02.01.D | CF897.15.15.02.01 | 56,62% |
CFBUS.001 | CF898.001 | 57,23% |
CFBUS.PVC.001 | CF888.001 | 31,82% |
CFBUS.045 | CF888.045 | 73,76% |
CFBUS.045 | CF898.045 | 70,00% |
CFBUS.PVC.045 | CF888.045 | 33,63% |
CFBUS.PUR.045 | CF898.045 | 33,42% |
CF113.028.D | CF894.028 | 47,19% |
CF211.028 | CF884.028 | 30,02% |