..secure data...

 
Product range extension for PVC data cables CF240

This proven cable series was now expanded by a new member. This creates an even larger selection at the customary durability and with UL certification.

for medium load requirements

PVC outer jacket

Overall Shield

Oil-resistant

flame-retardant


Typical applications:Storage and retrieval units for high-bay warehouses, machine/packaging machines, handling, indoor crane

Addition delivery program
Ordering number   Number of fibres
Fibre Ø ca. [μm]
External Ø ca. Copper index Weight    
    [mm2] [mm] [kg/km] [kg/km]    
 CF240.01.03 - (3x0,14)C 5 15 28 Upon request 
 CF240.01.04 - (4x0,14)C 5 16 32 Upon request 
 CF240.01.05 - (5x0,14)C 5.5 18 35 Upon request 
 CF240.01.07 - (7x0,14)C 6 25 45 Upon request 
 CF240.01.14 - (14x0,14)C 7.5 43 74 Upon request 
 CF240.01.18 - (18x0,14)C 8 54 93 Upon request 
 CF240.01.24 - (24x0,14)C 9 67 128 Upon request 
 CF240.02.03 - (3x0,25)C 5 18 35 Upon request 
 CF240.02.04 - (4x0,25)C 5.5 21 46 Upon request 
 CF240.02.05 - (5x0,25)C 5.5 26 43 Upon request 
 CF240.02.07 - (7x0,25)C 6.5 33 55 Upon request 
 CF240.02.08 - (8x0,25)C 7 37 63 Upon request 
 CF240.02.14 - (14x0,25)C 8 63 93 Upon request 
 CF240.02.18 - (18x0,25)C 8.5 75 111 Upon request 
 CF240.02.24 - (24x0,25)C 9.5 100 166 Upon request 
 CF240.03.02 NEW (2x0,34)C 5.5 20 38 Upon request 
 CF240.03.03 - (3x0,34)C 5.5 27 40 Upon request 
 CF240.03.04 - (4x0,34)C 6 31 52 Upon request 
 CF240.03.05 - (5x0,34)C 6.5 36 57 Upon request 
 CF240.03.07 - (7x0,34)C 7.5 48 77 Upon request 
 CF240.03.10 - (10x0,34)C 8.5 63 98 Upon request 
 CF240.03.14 - (14x0,34)C 9 79 116 Upon request 
 CF240.03.18 - (18x0,34)C 10 96 142 Upon request 
 CF240.03.24 - (24x0,34)C 11 127 184 Upon request 
More about selected part:
Catalog Sample request Cycle life QuickPin PDF Quote request Price list myCatalog
 


Available ex stock

More information:

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.