igusigus-icon-cart(0)

iglidur® H1, sleeve bearing, mm

Endurance runner with high media resistance
iglidur® H1, sleeve bearing, mm
igus-icon-lupe
iglidur® H1, sleeve bearing, mm drawing
igus-icon-lupe
1 from 2
iglidur® H1, sleeve bearing, mm
iglidur® H1, sleeve bearing, mm drawing
  • Part number: H1SM-0304-05
  • Material: iglidur® H1
  • Shape: Shop sleeve bearings
  • Dimensions:
    • d1 3 mm
    • d2 4.5 mm
    • b1 5 mm
  • Manufacturing method: Injection moulding
  • Service life:

    Not available

    igus-icon-info-circle-gray
Material properties:
  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent wear resistance at high temperatures
  • Suitable for very high speeds
  • Excellent coefficient of friction
  • Very low moisture absorption
  • Good wear resistance under water
  • Very high media resistance
  • Resistant to high loads (>60N/mm²)
  • Mould resistant according to DIN EN ISO 846
Total price:

plus VAT and shipping charges

igus-icon-lieferzeit-dot
ready for shipping in 24 hours
iglidur® H1 | Endurance runner with high media resistance
iglidur® H1 is the first choice when long service life is required under extreme ambient conditions. Extreme wear resistance is coupled with excellent resistance to temperature and media - not only in the packaging and food industries or the automotive industry.

Typical applications

Vending machinery
Beverage industry
Textile industry
Packaging industry

Find more applications here:
Industry solutions
 
When to use it?
  • When maximum service life is required, influenced by temperature and humidity
  • When low coefficient of friction at high temperature is important
  • When normal aggressive cleaning is required (splashes, steam blasting)
  • For under bonnet applications
When not to use it?
Use our filter options to find the suitable product 

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Stefan Loockmann-Rittich
Stefan Loockmann-Rittich

igus-icon-phone+49 2203 9649-145

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:International

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH