iglidur® H370, sleeve bearing, mm - H370SM

Extremely long service life under water and high media-resistance

iglidur® H370, sleeve bearing, mm - H370SM
iglidur® H370, sleeve bearing, mm - H370SM drawing
1 from 2
iglidur® H370, sleeve bearing, mm - H370SM
iglidur® H370, sleeve bearing, mm - H370SM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: H370SM-0304-03
  • Material: iglidur® H370
  • Shape: Sleeve bearings
  • Dimensions:
    • d1 3 mm
    • d2 4.5 mm
    • b1 3 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Good wear resistance at high temperatures
  • Suitable for very high speeds
  • Excellent coefficient of friction
  • Very low moisture absorption
  • Excellent wear resistance under water
  • Very high media resistance
  • Resistant to high loads (>60N/mm²)
  • Electrically conductive
iglidur® H370 | Highest service life under water and high media resistance
For applications under water, iglidur® H370 is the right solution. The bearings absorb extremely high loads, are resistant to chemicals and can be used at temperatures up to +200°C.Typical applications

Fluid technology
Offshore
Shipbuilding
Heavy machinery / Plant construction
Packaging industry

Find many more applications on our Industry solutions

 
When to use it?
  • For use under water
  • When high temperature resistance is required
  • When high mechanical loading and wear resistance is required
  • When good chemical resistance is required
When not to use it?
Use our filter options to find the suitable product 

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Consulting

I look forward to answering your questions

Stefan Hemmersbach
Stefan Hemmersbach

igus-icon-phone+49 2203 9649-145

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm