Reliable e-loop® cable guidance for top drives

Weather resistance with easy maintenance, assembly, and disassembly

  • Safely guide cables in one system
  • Weather-resistant and dirt-resistant
  • Protection against impact thanks to robust PU outer body
  • Cables can be added or replaced, even during operation
  • Double screw locking on all elements for high operational reliability
The e-loop for top drive applications

How the e-loop is constructed

  1. The individual chain links are clamped onto the high-strength pull cable. The cable itself is a plastic fibre cable and has a permissible tensile load of 50kN.
  2. The mounting brackets of the e-loop are strong steel mounting brackets. The plastic fibre cable is integrated into them, which absorbs the entire tensile strength of the e-loop.

To e-loop product selection

e-loop full bridge

Dynamic, with crossbars every link | For almost all applications

Part No. Inner width Bi [mm] Outer width Ba [mm] Bend radius [mm] Cable diameter [mm] Fill weight [kg/m]1
ELP.220.01.D 150 220 380 38 50
ELP.300.01.D 230 3005007550
ELP.430.01.D 360 430680108 70
ELP.TD.300 230 30050075 50
e-loop half bridge

Static, with crossbars every 2nd link | For purely static cable guide

Part No. Inner width Bi [mm] Outer width Ba [mm] Bend radius [mm] Cable diameter [mm] Fill weight [kg/m]1
ELP.220.01.S 150 220 175 3850
ELP.300.01.S 2303002107550

The most fascinating projects with e-loop

Pertamina Drilling Services

Top drive - Pertamina Drilling Services Indonesia

Consistency despite snowstorms - top drive

e-loop in bucket wheel excavators

Bucket wheel excavator

e-loop on top drive systems

Top drive system

In-house test laboratory for the e-loop

White paper: e-loop in vertical drilling rigs
White paper

e-loop in vertical drilling rigs

The e-loop under adverse conditions
White paper

e-loop in adverse conditions

FAQ – Frequently asked questions about e-loop

chainflex® TopDrive cables

chainflex TopDrive cables

e-loop assembly instructions

e-loop assembly instructions

e loop brochure

e-loop brochure