Cables for movement chainflex®
Failsafe cables for energy chains - with guarantee
The chainflex® cables are unharnessed cables for moving applications in energy chains or for robot applications, fail-safe with 36 months guarantee.
The chainflex® cables meet the requirements for EMC safety as well as the standards and guidelines such as UL, CSA, VDE, EAC, CTP, Interbus and Profibus. Various jacket materials are available. The product range includes everything from control cables, servo cables, motor cables and robot cables to bus cables, data cables, encoder cables and fibre optic cables. The chainflex® cables for energy chains work flawlessly over long periods even with many cycles, high speeds and accelerations as well as very extreme ambient conditions.
Products
Core Requirements

Show details
Cable structure
Requirements
Material
Electrical information

Not-yet-assembled cables

As experts in everything to do with e-chains®, we know how important cables in energy chains are. Especially where continuous movement under extreme conditions is concerned. Standard cables in moving applications give up the ghost relatively quickly and this is why we developed the chainflex® product line. chainflex® cables are specially designed for use in "motion". This means that they last for many million cycles in moving applications. As an e-chain® can hold cables other than servo cables, our range of products include many other types of cable such as data cables and bus cables. chainflex® cables are flame-retardant and oil-resistant and are therefore able to cope with the most difficult conditions of use. More chainflex® cables:

Do you have any questions about igus® chainflex® cables?
We are always there to help you!
Questions regarding this topic:
chainflex® servo cables can be supplied with a PVC or PUR jacket and have a bend radius starting at 7.5 x d. They reach a speed of up to 10 m/s. Due to the special structure of the chainflex® cables, millions of cycles in e-chains® are not a problem. Moreover, the long service life and the weight enable low-maintenance designs in extremely different areas of use. For production lines where only simple maintenance measures are possible, for example, or on ships in extreme weather. With chainflex® cables, you are always well prepared.

  • chainflex®
  • e-chain®
  • readycable®

Number of products: 20   
Consulting
I would be happy to answer your questions personally

Nils Jäger
+49 2203 9649 9823
Write e-mail


Contact
Other contact possibilities

+49 (0) 2203-9649-0
Send e-mail to igus®
igus® contact
Back to top