Maintenance-free iglidur® plain bearings
Lubrication-free plain bearing technology - Switch now and reduce costs by up to 40%
Lowering costs and raising service life with no lubrication and a reduction in maintenance work, everything delivered immediately from stock - that is the core idea and the objective of all iglidur® polymer plain bearings.
The igus® plain bearings range includes sleeve bearings, flange bearings, thrust washers, piston rings, clip-on plain bearings and many other designs. iglidur® plain bearings always offer a solution – either from the catalogue range or as custom-made plain bearing special solution. From batch size 1.
iglidur® plain bearings are suitable for automotive mass production, special machine construction, underwater applications, food or tobacco industry, extreme temperature and chemical resistance and easy sheet metal execution.  
 
Products
Product dimensions in
Core Requirements

Show details
Requirements
Material

igus® iglidur® plain bearings

Lowering costs and raising service life with no lubrication and a reduction in maintenance work, everything delivered immediately from stock - that is the core idea and the objective of all iglidur® polymer plain bearings.

Number of products: 103   
Consulting
I would be happy to answer your questions personally

René Achnitz
+49 2203 9649 8252
Write e-mail


Contact
Other contact possibilities

+49 (0) 2203-9649-0
Send e-mail to igus®
igus® contact
Back to top